(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Abrasive paper for wood.
[Features]
·For sanding woodwork.
·Grit size: #80 to #400.
Part Number |
---|
6610821 |
6610901 |
6610921 |
6612421 |
6612431 |
6613761 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Width (mm) | Length (mm) | Sales Unit | Type | Compatible Model |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 405.57 | RYB POWER TOOL | 5 Piece(s) | 8 Day(s) | 120 | 93 | 228 | 10 sheets / 1 set | Semi-finishing | NS-350M・S-801M・S-801S・S-1000E・※S-3600・※NS-801・※S-801・※YNS-35 | ||
฿ 358.10 | RYB POWER TOOL | 5 Piece(s) | 6 Day(s) | 80 | 115 | 280 | 5 pcs. x 1 Set | Semi-finishing | S-1200E・※SU-6300A・※S-6200 | ||
฿ 358.10 | RYB POWER TOOL | 5 Piece(s) | 6 Day(s) | 120 | 115 | 280 | 5 pcs. x 1 Set | Semi-finishing | S-1200E・※SU-6300A・※S-6200 | ||
฿ 306.67 | RYB POWER TOOL | 5 Piece(s) | 8 Day(s) | 80 | 75 | 140 | 10 sheets / 1 set | Semi-finishing | S-555M・S-550M・S-5000・※S-550 | ||
฿ 306.67 | RYB POWER TOOL | 5 Piece(s) | 8 Day(s) | 100 | 75 | 140 | 10 sheets / 1 set | Semi-finishing | S-555M・S-550M・S-5000・※S-550 | ||
฿ 358.10 | RYB POWER TOOL | 5 Piece(s) | 6 Day(s) | 180 | 115 | 280 | 5 pcs. x 1 Set | Finishing | S-1200E・※SU-6300A・※S-6200 |
Loading...
Usage | For sanders | Color | Orange | abrasive grain | WA |
---|---|---|---|---|---|
Application | For woodworking |
How can we improve?
How can we improve?