1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Woodwork paper (Hook & Loop Fastener type) (Part Number)

Woodwork paper (Hook & Loop Fastener type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 396.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For woodworking

[Features]
· Reapply the rubber padding using a Hook & Loop Fastener pad.
· Can be used as is for micro stick pads

 
Part Number
6612761
6612771
6612781
6612791
6612801
6612811
6612831
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Type

฿ 423.72

RYB POWER TOOL 5 Piece(s) 8 Day(s) 60Coarse Finish

฿ 423.72

RYB POWER TOOL 5 Piece(s) 9 Day(s) 80Semi-finishing

฿ 397.15

RYB POWER TOOL 5 Piece(s) 3 Day(s) 100Semi-finishing

฿ 396.77

RYB POWER TOOL 5 Piece(s) 6 Day(s) 120Semi-finishing

฿ 396.77

RYB POWER TOOL 5 Piece(s) 11 Day(s) 180Finishing

฿ 396.77

RYB POWER TOOL 5 Piece(s) 9 Day(s) 240Finishing

฿ 396.77

RYB POWER TOOL 5 Piece(s) 9 Day(s) 400Finishing

Loading...

  1. 1

Basic Information

Usage For sanders Width(mm) 75 Length(mm) 107
Color Dark gray Sales Unit 5 pcs. x 1 Set abrasive grain AA
Compatible Model S-555M・S-550M・S-5000・※S-550 Application For woodworking