1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Endless Belt (For Woodworking) (Part Number)

Endless Belt (For Woodworking)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,203.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An endless belt used for sanding woodwork.
There are 3 types: finish, semi-finish, and rough finish.

 
Part Number
6611161
6611191
6611201
6611211
6611221
6611231
6611447
6611457
6611467
6611477
6613091
6613747
6613757
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Length
(mm)
Particle Size
(#)
Sales Unit Type
(Piece)
Compatible Model

฿ 1,748.01

RYB POWER TOOL 1 Piece(s) 8 Day(s) 765336010 sheets / 1 setCoarse FinishBE-3210・※B-7076

฿ 1,748.01

RYB POWER TOOL 1 Piece(s) 9 Day(s) 7653312010 sheets / 1 setFinishingBE-3210・※B-7076

฿ 1,748.01

RYB POWER TOOL 1 Piece(s) 9 Day(s) 7653315010 sheets / 1 setFinishingBE-3210・※B-7076

฿ 1,748.01

RYB POWER TOOL 1 Piece(s) 8 Day(s) 7653324010 sheets / 1 setFinishingBE-3210・※B-7076

฿ 1,771.98

RYB POWER TOOL 1 Piece(s) 7 Day(s) 7653340010 sheets / 1 setFinishingBE-3210・※B-7076

฿ 1,748.01

RYB POWER TOOL 1 Piece(s) 9 Day(s) 7653318010 sheets / 1 setFinishingBE-3210・※B-7076

฿ 1,276.35

RYB POWER TOOL 1 Piece(s) 9 Day(s) 100915603 pcs. x 1 SetCoarse FinishBDS-1000・B-4000T

฿ 1,240.06

RYB POWER TOOL 1 Piece(s) 10 Day(s) 100915803 pcs. x 1 SetSemi-finishingBDS-1000・B-4000T

฿ 1,203.78

RYB POWER TOOL 1 Piece(s) 9 Day(s) 1009151003 pcs. x 1 SetSemi-finishingBDS-1000・B-4000T

฿ 1,203.78

RYB POWER TOOL 1 Piece(s) 6 Day(s) 1009151203 pcs. x 1 SetFinishingBDS-1000・B-4000T

฿ 1,748.01

RYB POWER TOOL 1 Piece(s) 9 Day(s) 7653310010 sheets / 1 setSemi-finishingBE-3210・※B-7076

฿ 1,300.31

RYB POWER TOOL 1 Piece(s) 3 Day(s) 1009152403 pcs. x 1 SetFinishingBDS-1000・B-4000T

฿ 1,276.35

RYB POWER TOOL 1 Piece(s) 5 Day(s) 1009154003 pcs. x 1 SetFinishingBDS-1000・B-4000T

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools abrasive grain WA Application For woodworking