1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade 6641617 (Part Number)

RYB POWER TOOL

Jigsaw Blade 6641617
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 468.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· B type.
· Woodwork/new construction materials/aluminum.
· Toothed blade for woodwork circular cutting finishing.
· Back-taper type for a clear cut section

Part Number
6641617
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 468.58

RYB POWER TOOL 2 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Application Aluminum Alloy / Wood / Gypsum Board Product Type Bosch type Material Carbon tool steel
Number of Teeth 16 Cutting Type Straight Line Overall Length(mm) 76
Effective length of blade(mm) 45 Cutting Capacity (Wood Plywood)(mm) 2~25 Cutting Capacity (Synthetic Resin)(mm) 2~25
Number Contained In A Packet 2 pcs. Material Details SK Mount Type B Type
Main Applications Woodworking / New Construction Materials / Aluminum Features Saw blade for circular cutting during woodworking. Taper-back type with clean cutting surface Compatible Model J-6500V, J6500VDL, J-650VDL *JSE-60A ( *: older version)

Please check the type/dimensions/specifications of the part 6641617 in the Jigsaw Blade 6641617 series.