(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The flexible tube allows free adjustment of lighting direction.
· Can be installed on iron parts of machinery and steel work tables with a powerful 80 kgf On/Off magnet.
· Lightweight aluminum shade is used.
· Overall length: 473 mm.
· Can be used with commercially available LED bulbs with E26 sockets.
· Light bulb sold separately.
Power Supply Model | Power cord type | Magnet width(mm) | 50 | Magnet width height(mm) | 55 |
---|---|---|---|---|---|
With / Without Light Cover | Available | Cover (Tube) Size | φ148×68D | Magnet Main Body ON / OFF Switch | ○ |
LED bulb | E26 Mouth Ring | Voltage(V) | 100 | Power consumption(W) | 100 |
Power cord length(m) | 2 | Magnet holding force(kgf) | 80 | Mass(g) | 1400 |
Material | Shade: Aluminum |
Please check the type/dimensions/specifications of the part ME1000 in the Electric Stand with Magnet ME1000 series.
How can we improve?
How can we improve?