1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jet Mini Mill Thread for Aircraft UNJ (Part Number)

Jet Mini Mill Thread for Aircraft UNJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,379.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is made of MT8 material with new three-layer PVD coating on ultra-fine particle carbide and since it has lubrication hole in spiral groove, it is also suitable for machines that do not have external lubrication device.

Part Number
S06033C1032UNJ
S06049C1620UNJ
S08051C1628UNJ
S08061C2018UNJ
S08067C2024UNJ
S08069C2416UNJ
S08079C2514UNJ
S0808C2820UNJ
S10094C2713UNJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length (L)
(mm)

฿ 8,379.87

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 58

฿ 8,379.87

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 58

฿ 9,861.39

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 64

฿ 9,861.39

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 64

฿ 9,861.39

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 64

฿ 9,861.39

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 64

฿ 9,861.39

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 64

฿ 9,861.39

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 64

฿ 11,765.20

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 73

Loading...

  1. 1

Basic Information

Screw Types Others Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Rolled Aluminum Material (AL) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Hole type For Blind Holes Coating Y/N Included
Coating Type Nitriding Coating