(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carmex Tiny Tool is high-quality, ultra-fine particle carbide with TiN PVD coating. Tiny Tool is used for boring, profiling, threading chamfering, grooving, etc. Tiny Tool provides precision machining and superior surface finishing.
Part Number |
---|
MWR6R0.2A60 |
MWR6R0.2A90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | α | β |
---|---|---|---|---|---|---|---|
฿ 1,582.41 | CRM THREADING TOOLS | 1 Piece(s) | 3 Day(s) | 60° | 30° | ||
฿ 1,626.33 | CRM THREADING TOOLS | 1 Piece(s) | 3 Day(s) | 45° | 45° |
Loading...
Product Type | Carbide bytes | Overall Length(mm) | 51 | D(mm) | 6 |
---|---|---|---|---|---|
L1(mm) | 15 | R | 0.2 | F(mm) | 2.3 |
Minimum Hole Diameter | 1.0 | Coating | Tiny Tool Coating |
How can we improve?
How can we improve?