(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dial gauge holder with overwhelming ease of use and stability.
[Features]
·Equipped with ⌀6, ⌀8 mm holes, ⌀3/8" holes, and a rotary clamp with a dovetail groove, the fine feed mechanism at the tip of the arm makes it easy to attach a test indicator, dial gauge, and zero-point the gauge needle.
·NOGA's original bearing mechanism with coned disc spring allows for smooth and strong tightening with the knob in the center of the arm.
·The magnet base uses a strong on-off type
·Arms are black finish without chrome
·Long Arm
·80 kgf. With on-off magnet
·Heavy duty dial gauge holder
Product Model | Magnet Stand (Arm Type) | Adsorption Force(N) | 800 | Measurement device mounting hole | ø6, ø8, ø3/8-Inch |
---|---|---|---|---|---|
With / Without dovetail | Included | Mounting screws | M8 x 1.25 | Magnet width(mm) | 50 |
Magnet depth(mm) | 60 | Magnet height(mm) | 55 | Arm overall length(mm) | 347 |
Overall Height(mm) | 437 | Arm dimension(mm) | 163×113 | Weight(kg) | 1.95 |
Feature 1 | The arm tip fine feed mechanism with built-inφ6, φ8 mm holes, 3/8" hole, and grooved rotating clamp enable a test indicator and dial gauge to be mounted and facilitate easy zero-point setting of the gauge needle. | Feature 2 | Noga's original disc spring bearing mechanism allows the knob at the center of the arm to tighten smoothly and tough. | Feature 3 | Powerful ON/OFF type is used for the magnetic base. |
Feature 4 | Arm has a black, non-chrome finish. |
Please check the type/dimensions/specifications of the part MG71003 in the Long Arm Heavy Grade Dial Gauge Holder with Arm End Fine Adjustment Mechanism series.
How can we improve?
How can we improve?