(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Tucker AT425AK/AT1025AK (AT425AK)

Pneumatic Tucker AT425AK/AT1025AK (AT425AK)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AT1025AK SALE
AT425AK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model

฿ 17,454.00

฿ 16,291.56

NAILING MACHINES 1 Piece(s) 19 Day(s) Stable Width (J Line) 10 mm / Stable Length 25 mm

฿ 17,454.00

฿ 16,291.56

NAILING MACHINES 1 Piece(s) 19 Day(s) Stable Width (J Line) 4 mm / Stable Length 25 mm

Basic Specifications

  • Product Model
    Tacker
  • Specifications
    Air
  • Color
    177
  • Mass(g)
    1000
  • Features
    Functional enhancement of a comfortable trigger action. Extraordinary ease of use.
  • Use
    Interior / Furniture Carpentry
  • Specifications
    Driving depth adjustment / Blank shot prevention / Rear exhaust / with plastic case / Trigger lock to prevent misfires / with inlet filter to prevent penetration of foreign matter from the hose
  • Standard Accessories
    Hex Bar Wrench 3, Safety Goggles, Oil Feeder
  • Size of Nail Used(mm)
    Staple Width: 4 (AT425A) 10, (AT1025A) Length: 13 - 25
  • Usage Hose Inner DIameter(mm)
    6.5 or more
  • Nail / Pin Number(Nos.)
    100
  • Operating Air Pressure(MPa)(kgf/cm2)
    0.39~0.69[4~7]

Product Description

[Features]
· Comfortable driving for a good feel during use.
· Enhanced functionality for comfortable driving.
· Ultimate ease of use.

Part Number
AT1025AK SALE
AT425AK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model

฿ 17,454.00

฿ 16,291.56

NAILING MACHINES 1 Piece(s) 19 Day(s) Stable Width (J Line) 10 mm / Stable Length 25 mm

฿ 17,454.00

฿ 16,291.56

NAILING MACHINES 1 Piece(s) 19 Day(s) Stable Width (J Line) 4 mm / Stable Length 25 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1