1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

28 mm Hammer Drill (Part Number)

MKT POWER TOOL

28 mm Hammer Drill
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,480.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact and powerful. L type, and a low-vibration body. 3-mode type: rotation, rotation + striking, and striking. With a positioning mechanism for the chisel angle.

 
Part Number
HR2811F SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,480.00

฿ 11,584.00

MKT POWER TOOL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Model Electric Hammer Drill Shank Shape SDS Plus Shank Voltage(V) Single-phase 100
With / Without 2-stage Switch Yes (3-stage) Power Consumption(W) 800 Maximum No-load Rotation Speed(min-1) 0-1100
Maximum Blows(min-1) 0~4500 Current(A) 8.4 Drilling Capacity(mm) Ironwork 13 / Woodworking 32 / Multi Siding Core Bit 80 / Diamond Core Drill 80 / Concrete Block 28
Standard Accessories Stopper Pole Side Grip Features Compact and powerful. L-shaped and low vibration body There are 3 modes: "Rotation", "Rotation and Impact", and "Impact". Features a positioning function of chisel edge angle. Mass(g) 3200
Oscillation 3-axis Composite Value(m/s 2) 15.0 (Hammer Drill) 11.5 (Hammer) 2.5 (Drill) Cord(m) 5 Specifications Double Insulation / with LED Light / Variable Speed / Forward and Reverse Operation Available / Torque Limiter / Anti-vibration Structure / Can be Connected to Dust Collector / with Plastic Case / Carbon Brush Nominal Number 325