1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Hammer (Hexagonal Shank) HM0830 (Part Number)

MKT POWER TOOL

Electric Hammer (Hexagonal Shank) HM0830
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,806.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Powerful & lightweight 4.5 kg
With double insulation, grease pack, and plastic case.
Carbon brush nominal number 304

 
Part Number
HM0830 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,806.00

฿ 19,418.24

MKT POWER TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Electric Concrete Hammer Shank Shape Hexagonal Axis Shank Voltage(V) Single-phase 100
With / Without 2-stage Switch Not Included Power Consumption(W) 1050 Maximum Blows(min-1) 2700
Double Insulation Included Current(A) 11 Standard Accessories Bull Point 17-280
Features Powerful & lightweight at 4.5 kg. Mass(g) 4500 Oscillation 3-axis Composite Value(m/s 2) 15.5
Cord(m) 5 Striking Energy Joule (J) 8.3 Specifications Double Insulation / Grease Pack / with Plastic Case / Carbon Brush Nominal Number 304

Please check the type/dimensions/specifications of the part HM0830 in the Electric Hammer (Hexagonal Shank) HM0830 series.