1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanding Belt【1-10 Pieces Per Package】 (Part Number)

Sanding Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 695.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A belt polishing material for wood and steel that can be used for handheld belt sanders.

 
Part Number
A-23852
A-23868
A-23874
A-23880
A-23911
A-34447
A-34453
A-34469
A-34475
A-34481
A-34528
A-34578
A-34584
A-34590
A-34609
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Particle Size
(#)
Type Abrasive Grain / Application Applicable Model

฿ 1,215.24

MKT POWER TOOL 1 Piece(s) 4 Day(s) 3040Rough FinishFor AA IronworkFor 9031

฿ 1,166.99

MKT POWER TOOL 1 Piece(s) 4 Day(s) 3060Rough FinishFor AA IronworkFor 9031

฿ 1,166.99

MKT POWER TOOL 1 Piece(s) 4 Day(s) 3080Semi-finishingFor AA IronworkFor 9031

฿ 1,166.99

MKT POWER TOOL 1 Piece(s) 4 Day(s) 30100Semi-finishingFor AA IronworkFor 9031

฿ 1,678.00

POWER TOOL 1 Pack(s)

10 Pieces Per Package

7 Day(s) 30240FinishingFor AA IronworkFor 9031

฿ 864.13

MKT POWER TOOL 1 Pack(s)

10 Pieces Per Package

4 Day(s) 940Rough FinishFor AA Ironwork (can also be used for woodwork)Shared Use with 9032 Arm (A-34805)

฿ 742.86

MKT POWER TOOL 1 Piece(s) 4 Day(s) 960Rough FinishFor AA Ironwork (can also be used for woodwork)Shared Use with 9032 Arm (A-34805)

฿ 742.86

MKT AIRELECTORICTOOL 1 Pack(s)

10 Pieces Per Package

4 Day(s) 980Semi-finishingFor AA Ironwork (can also be used for woodwork)Shared Use with 9032 Arm (A-34805)

฿ 742.86

MKT AIRELECTORICTOOL 1 Pack(s)

10 Pieces Per Package

4 Day(s) 9100Semi-finishingFor AA Ironwork (can also be used for woodwork)Shared Use with 9032 Arm (A-34805)

฿ 742.86

MKT POWER TOOL 1 Piece(s) 4 Day(s) 9120Semi-finishingFor AA Ironwork (can also be used for woodwork)Shared Use with 9032 Arm (A-34805)

฿ 734.61

MKT POWER TOOL 1 Piece(s) 4 Day(s) 660Rough FinishFor AA Ironwork (can also be used for woodwork)Dual use with arm (A-34796) for 9032

฿ 751.40

MKT POWER TOOL 1 Piece(s) 6 Day(s) 1360Rough FinishFor AA Ironwork (can also be used for woodwork)Shared Use with 9032 Arm (A-34811)

฿ 734.58

MKT AIRELECTORICTOOL 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1380Semi-finishingFor AA Ironwork (can also be used for woodwork)Shared Use with 9032 Arm (A-34811)

฿ 695.33

MKT AIRELECTORICTOOL 1 Pack(s)

10 Pieces Per Package

6 Day(s) 13100Semi-finishingFor AA Ironwork (can also be used for woodwork)Shared Use with 9032 Arm (A-34811)

฿ 695.33

MKT POWER TOOL 1 Piece(s) 6 Day(s) 13120Semi-finishingFor AA Ironwork (can also be used for woodwork)Shared Use with 9032 Arm (A-34811)

Loading...

  1. 1

Basic Information

Tool Used Power / Air tools Length(mm) 533 With/without joints None
Quantity 10