(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inomic Insulated Needle Nose Pliers

Inomic Insulated Needle Nose Pliers

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of Z06916NV160

  • Applicable Standard
    IEC60900
  • Mass(G)
    155
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Pliers Head Shape
    With a cutting edge and straight shape head. It has a 2.5 mm2, 1.5 mm2 and 0.75 mm2 wire stripper feature.
  • Material
    The plier head uses bearing copper (fired to about HRC60), and the grasping portion uses strong fiberglass and reinforced plastic for a stop grip zone that is gentle on hands.
Part Number
Z06916NV160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,764.63

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Applicable Standard
    IEC60900
  • Mass(G)
    155
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Pliers Head Shape
    With a cutting edge and straight shape head. It has a 2.5 mm2, 1.5 mm2 and 0.75 mm2 wire stripper feature.
  • Material
    The plier head uses bearing copper (fired to about HRC60), and the grasping portion uses strong fiberglass and reinforced plastic for a stop grip zone that is gentle on hands.

Product Description

For gripping and cutting objects. Manufactured in accordance with EN/IEC60900: 2004.

[Features]
· With a cutting edge and straight shaped head, it has a 2.5 mm², 1.5 mm² and 0.75 mm² wire stripping function.
· The plier arms move in parallel for a 25% improvement in grip strength.
· A 23° tilt was added to the arm for use without fatigue.
· Opening spring and arm lock configuration included.
· The plier head uses bearing steel, hardened to about HRC 60.
· Grip is made of durable glass fiber reinforced plastic, with a soft grip area that is gentle on the hands.

Specifications of Z06916NV160

  • Applicable Standard
    IEC60900
  • Mass(G)
    155
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Pliers Head Shape
    With a cutting edge and straight shape head. It has a 2.5 mm2, 1.5 mm2 and 0.75 mm2 wire stripper feature.
  • Material
    The plier head uses bearing copper (fired to about HRC60), and the grasping portion uses strong fiberglass and reinforced plastic for a stop grip zone that is gentle on hands.
Part Number
Z06916NV160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,764.63

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The grip part is glass fiber reinforced plastic(FRP), since the angle of inclination is 23°, the wrist does not get tired.
●Produced according to AC 1000V insulated EN/IEC60900: 2004.

Specification

●Cutting Performance(mm) Medium Hard Wire:Φ2.5
●Cutting Performance(mm) Hard Wire:Φ1.6
●SPQ(piece):5