(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Screwdriver Set (6-piece set)

Insulated Screwdriver Set (6-piece set)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 320NJ6

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.1 No.2 No.3
  • Tip Size / Minus (-) Blade Width(mm)
    4.0/5.5/6.5
  • Single Item / Set Classification
    Set Parts
  • Tip Size / Minus (-) Blade Thickness(mm)
    0.8/1.0/1.2
  • Applicable Standard
    IEC60900
  • Set Content
    Flathead (4.0 x 0.8, 5.5 x 1.0, 6.5 x 1.2), Phillips Head (No. 1, No. 2, No. 3)
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, black oxide finish.
Part Number
320NJ6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,771.00

HAND TOOL 1 Piece(s) 15 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.1 No.2 No.3
  • Tip Size / Minus (-) Blade Width(mm)
    4.0/5.5/6.5
  • Single Item / Set Classification
    Set Parts
  • Tip Size / Minus (-) Blade Thickness(mm)
    0.8/1.0/1.2
  • Applicable Standard
    IEC60900
  • Set Content
    Flathead (4.0 x 0.8, 5.5 x 1.0, 6.5 x 1.2), Phillips Head (No. 1, No. 2, No. 3)
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, black oxide finish.

Product Description

[Features]
· 6-piece insulated flathead and Phillips screwdriver set with Wiha SoftFinish handle.
· Compliant with IEC60900: 2004 and insulated up to 1,000 VAC.
· All products are individually tested.
· The insulation material has been directly molded to the blade.
· Made of high-grade chrome vanadium molybdenum steel.
· Quenched with Black Oxide Finish

Specifications of 320NJ6

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.1 No.2 No.3
  • Tip Size / Minus (-) Blade Width(mm)
    4.0/5.5/6.5
  • Single Item / Set Classification
    Set Parts
  • Tip Size / Minus (-) Blade Thickness(mm)
    0.8/1.0/1.2
  • Applicable Standard
    IEC60900
  • Set Content
    Flathead (4.0 x 0.8, 5.5 x 1.0, 6.5 x 1.2), Phillips Head (No. 1, No. 2, No. 3)
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, black oxide finish.
Part Number
320NJ6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,771.00

HAND TOOL 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1