(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Screwdriver (Flathead, Soft Finish) (320N1020)

Insulated Screwdriver (Flathead, Soft Finish) (320N1020)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
320N1020
320N2006
320N2507
320N3010
320N3510
320N4010
320N4512
320N5512
320N5517
320N6015
320N6515
320N8017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size / Minus (-) Blade Width
(mm)
Shaft Length
(mm)
Total Length
(mm)
Tip Size / Minus (-) Blade Thickness
(mm)
Grip Diameter
(φmm)
Mass
(g)

฿ 1,226.15

HAND TOOL 1 Piece(s) 31 Day(s) 10 200 324 1.6 41 192

฿ 579.20

HAND TOOL 1 Piece(s) 31 Day(s) 2 60 164 0.4 23 29

฿ 481.16

HAND TOOL 1 Piece(s) 31 Day(s) 2.5 75 179 0.4 23 34

฿ 493.50

HAND TOOL 1 Piece(s) 31 Day(s) 3 100 204 0.5 23 38

฿ 495.07

HAND TOOL 1 Piece(s) 31 Day(s) 3.5 100 204 0.6 23 41

฿ 596.66

HAND TOOL 1 Piece(s) 31 Day(s) 4 100 211 0.8 30 63

฿ 667.41

HAND TOOL 1 Piece(s) 31 Day(s) 4.5 125 236 1 30 70

฿ 738.76

HAND TOOL 1 Piece(s) 31 Day(s) 5.5 125 243 1 36 81

฿ 809.03

HAND TOOL 1 Piece(s) 31 Day(s) 5.5 175 293 1 36 97

฿ 841.27

HAND TOOL 1 Piece(s) 31 Day(s) 6 150 268 1.2 36 99

฿ 898.71

HAND TOOL 1 Piece(s) 31 Day(s) 6.5 150 268 1.2 36 116

฿ 1,031.14

HAND TOOL 1 Piece(s) 31 Day(s) 8 175 299 1.2 41 161

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Single Item / Set Classification
    Single Item
  • Applicable Standard
    IEC60900
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, black oxide finish. Insulation material is directly molded onto the blade.

Product Description

[Features]
· A Soft Finish® handle insulated flathead screwdriver.
· Compliant with IEC60900: 2004 and insulated up to 1,000 VAC.
· All products are individually tested.
· The insulation material has been directly molded to the blade.
· The blade is made of high grade chrome vanadium molybdenum steel.
· Quenched with Black Oxide Finish

Part Number
320N1020
320N2006
320N2507
320N3010
320N3510
320N4010
320N4512
320N5512
320N5517
320N6015
320N6515
320N8017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size / Minus (-) Blade Width
(mm)
Shaft Length
(mm)
Total Length
(mm)
Tip Size / Minus (-) Blade Thickness
(mm)
Grip Diameter
(φmm)
Mass
(g)

฿ 1,226.15

HAND TOOL 1 Piece(s) 31 Day(s) 10 200 324 1.6 41 192

฿ 579.20

HAND TOOL 1 Piece(s) 31 Day(s) 2 60 164 0.4 23 29

฿ 481.16

HAND TOOL 1 Piece(s) 31 Day(s) 2.5 75 179 0.4 23 34

฿ 493.50

HAND TOOL 1 Piece(s) 31 Day(s) 3 100 204 0.5 23 38

฿ 495.07

HAND TOOL 1 Piece(s) 31 Day(s) 3.5 100 204 0.6 23 41

฿ 596.66

HAND TOOL 1 Piece(s) 31 Day(s) 4 100 211 0.8 30 63

฿ 667.41

HAND TOOL 1 Piece(s) 31 Day(s) 4.5 125 236 1 30 70

฿ 738.76

HAND TOOL 1 Piece(s) 31 Day(s) 5.5 125 243 1 36 81

฿ 809.03

HAND TOOL 1 Piece(s) 31 Day(s) 5.5 175 293 1 36 97

฿ 841.27

HAND TOOL 1 Piece(s) 31 Day(s) 6 150 268 1.2 36 99

฿ 898.71

HAND TOOL 1 Piece(s) 31 Day(s) 6.5 150 268 1.2 36 116

฿ 1,031.14

HAND TOOL 1 Piece(s) 31 Day(s) 8 175 299 1.2 41 161

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1