(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Point Magic Ring Hex Screwdriver (Soft Finish)

Ball Point Magic Ring Hex Screwdriver (Soft Finish)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 465.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
367R30
367R40
367R60
367R80
367R100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length L1
(mm)
Mass
(g)
Grip Diameter
(mm)

฿ 465.34

HAND TOOL 1 Piece(s) 31 Day(s) 100 3 204 35 23

฿ 550.95

HAND TOOL 1 Piece(s) 31 Day(s) 100 4 211 58 30

฿ 615.24

HAND TOOL 1 Piece(s) 31 Day(s) 125 6 243 110 36

฿ 1,018.71

HAND TOOL 1 Piece(s) 31 Day(s) 150 8 268 156 36

฿ 1,235.48

HAND TOOL 1 Piece(s) 31 Day(s) 150 10 271 224 41

Basic Specifications

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    As it can be used at a tilt angle of 25°, it can easily insert/remove hex screws in difficult-to-reach deep holes and narrow places. Chrome vanadium steel. Quenched and chrome plated.

Product Description

[Features]
· The tip of the hex ballpoint has a spring steel ring to catch hex screws (patent no. 3151178).
· As it can also be used at a tilt angle of 25°, it can easily insert/remove hex screws in difficult-to-reach deep holes and narrow places.
· Made of chrome vanadium steel.
· Quenched with a Chrome Plated Finish

Part Number
367R30
367R40
367R60
367R80
367R100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length L1
(mm)
Mass
(g)
Grip Diameter
(mm)

฿ 465.34

HAND TOOL 1 Piece(s) 31 Day(s) 100 3 204 35 23

฿ 550.95

HAND TOOL 1 Piece(s) 31 Day(s) 100 4 211 58 30

฿ 615.24

HAND TOOL 1 Piece(s) 31 Day(s) 125 6 243 110 36

฿ 1,018.71

HAND TOOL 1 Piece(s) 31 Day(s) 150 8 268 156 36

฿ 1,235.48

HAND TOOL 1 Piece(s) 31 Day(s) 150 10 271 224 41

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1