(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
N3804HMF |
N5004HMF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Compatible Staple Length (mm) |
Mass (g) |
Functions | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 24,925.00 ฿ 22,931.00 |
TIP CLEANERS | 1 Piece(s) | 14 Day(s) | 241 | 16~38 | 1200 | Driving depth adjustment, single/continuous shooting switch, with case | 1 unit | ||
฿ 27,776.00 ฿ 25,553.92 |
TACKERS | 1 Piece(s) | 19 Day(s) | 271 | 25–50 | 1400 | Driving depth adjustment, single/continuous shooting switch, blank shot prevention, with case | 1 unit |
[Features]
· N3804HMF: For an attractive finish that controls bulging of floor materials with 4 mm wide staples.
· Comes with a function for switching between single shot and continuous.
· Comes with a pressure adjuster that enables the pressure to be adjusted close to hand.
· N5004HMF: Can tack 50 mm (4 mm wide) staples.
· Comes with a function for switching between single shot and continuous.
· Comes with a function for preventing blank shots.
Part Number |
---|
N3804HMF |
N5004HMF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Compatible Staple Length (mm) |
Mass (g) |
Functions | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 24,925.00 ฿ 22,931.00 |
TIP CLEANERS | 1 Piece(s) | 14 Day(s) | 241 | 16~38 | 1200 | Driving depth adjustment, single/continuous shooting switch, with case | 1 unit | ||
฿ 27,776.00 ฿ 25,553.92 |
TACKERS | 1 Piece(s) | 19 Day(s) | 271 | 25–50 | 1400 | Driving depth adjustment, single/continuous shooting switch, blank shot prevention, with case | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?