(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

18 V Cordless Blower

18 V Cordless Blower

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RB18DSL-NN

  • Product Model
    Blowers
  • Use
    Other
  • Type
    Hand-held Type
  • Special Uses
    Other
  • Battery Voltage(V)
    18V
  • Total Length(mm)
    505
  • Wind Pressure(Kpa [mm H2O])
    0~3.9{0~400}
  • Standard Accessories
    Nozzle
  • Mass(g)
    1600
  • Number of Turns(revs/min)
    0~15000
  • Charge Time
    22 minute
  • Battery Type
    BSL1830
  • Recharger Type
    UC18YSL2
  • Air Volume(m3/min)
    0~2.2
  • Specifications
    Variable speed, resin body
  • Features
    Easy-gripping handle shape. Step-less transmission type that can perform air flow control.
  • Continuous Use Time (Guide)
    Approximately 19 Minutes (When Using BSL1830)
  • Internal capacity
    1 unit
Part Number
RB18DSL-NN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 4,717.36

BLOWERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Blowers
  • Use
    Other
  • Type
    Hand-held Type
  • Special Uses
    Other
  • Battery Voltage(V)
    18V
  • Total Length(mm)
    505
  • Wind Pressure(Kpa [mm H2O])
    0~3.9{0~400}
  • Standard Accessories
    Nozzle
  • Mass(g)
    1600
  • Number of Turns(revs/min)
    0~15000
  • Charge Time
    22 minute
  • Battery Type
    BSL1830
  • Recharger Type
    UC18YSL2
  • Air Volume(m3/min)
    0~2.2
  • Specifications
    Variable speed, resin body
  • Features
    Easy-gripping handle shape. Step-less transmission type that can perform air flow control.
  • Continuous Use Time (Guide)
    Approximately 19 Minutes (When Using BSL1830)
  • Internal capacity
    1 unit

Product Description

[Features]
· With easy-to-grip handle and continuously variable speeds for adjustment of air volume.

Specifications of RB18DSL-NN

  • Product Model
    Blowers
  • Use
    Other
  • Type
    Hand-held Type
  • Special Uses
    Other
  • Battery Voltage(V)
    18V
  • Total Length(mm)
    505
  • Wind Pressure(Kpa [mm H2O])
    0~3.9{0~400}
  • Standard Accessories
    Nozzle
  • Mass(g)
    1600
  • Number of Turns(revs/min)
    0~15000
  • Charge Time
    22 minute
  • Battery Type
    BSL1830
  • Recharger Type
    UC18YSL2
  • Air Volume(m3/min)
    0~2.2
  • Specifications
    Variable speed, resin body
  • Features
    Easy-gripping handle shape. Step-less transmission type that can perform air flow control.
  • Continuous Use Time (Guide)
    Approximately 19 Minutes (When Using BSL1830)
  • Internal capacity
    1 unit
Part Number
RB18DSL-NN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 4,717.36

BLOWERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1