1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blade for Rotary Band Saw【5 Pieces Per Package】 (Part Number)

Blade for Rotary Band Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,493.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Blade for rotary band saw.
[Applications]
· Iron, stainless steel, aluminum, resin, etc.
** Caution **
Left image shows a rotary band saw.

Features

●For CB12 Band Blade.

Usage

●For standard steel material and stainless steel materials cutting.

Specification

●Number of Ridges:18
●Total Length(mm):1130
●Width(mm):12.5
●Thickness(mm):0.5
●Compatible Model:CB12VA2, CB12FA2
●Q'ty Per Bag(piece):5

Materials

●High-Speed Steel(matrix 2)
Part Number
0031-8781
0031-8791
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Thickness
(mm)
Band Saw No. Applicable Models

฿ 8,493.34

POWER TOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) 11300.57CB12VA2,CB12FA2

฿ 13,122.00

HIT POWER TOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) 18400.659CB18F3,CB18FA3

Loading...

  1. 1
 

Basic Information

Number of Teeth 18 Application Iron / Stainless / Aluminum / Resin Width(mm) 12.5
Material Bimetal HSS Detail Type Standard Product Sales Unit 5 pcs.