1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NO. AD-4 Increased Volume Nozzle for Air Duster (Part Number)

VSL HAND TOOL

NO. AD-4 Increased Volume Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 621.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air flow amplifying nozzle with more thrust than standard nozzles. Approx. 20% more thrust than standard nozzles. The air flow amplifying nozzle generates a high pressure to powerfully discharge the powder stuck in every nook and corner of the chuck jaw and cutter groove.

 
Part Number
AD4M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 621.73

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 0.7 Nozzle Diameter(mm) 2/0.8
Air Consumption Amount(l/min) 240 Mount / Box Size(mm) In Box 110X173 Overall Length(mm) 125
Nozzle Caliber Number 2×1/0.8×4 JAN Code 4907587027313 Mass(g) 228
Features Air flow amplifying nozzle with 20% more thrust as compared to a standard nozzle. The air flow amplifying nozzle generates a high pressure to powerfully discharge the powder stuck in every nook and corner of the chuck jaw and cutter groove. Nozzle Shape Expanding Volume Type Nozzle Specification of Hose Mounting Opening For outlets and couplers
Within The Operating Temperature Range 0–60°C Application Air Hose Inner Diameter φ4 mm or more Normal Operating Pressure(Mpa) 0.5
Applicable Fluids Compressed Air

Please check the type/dimensions/specifications of the part AD4M in the NO. AD-4 Increased Volume Nozzle for Air Duster series.