1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster (Standard Long Nozzle) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Duster (Standard Long Nozzle)
  • Air Duster (Standard Long Nozzle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 623.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard long nozzle air duster with outstanding workability and ergonomic handle.
[Features]
· Nozzle length 100 mm.
· The body is made of lightweight polyacetal resin with excellent oil resistance, wear resistance and impact resistance.
· Large lever that can be operated using 4 fingers.
· The air flow can be controlled by the grip.
· Blocks out splashback with air film.
[Applications]
· For blowing off cutting powder, dust, moisture, or oil in sheet metal painting, automobile maintenance, and metalworking.

Features

●A large lever that can be operated with 4 fingers.
●Airflow rate can be controlled by grip condition.
●The handle is ergonomic handle and usability is outstanding.

Usage

●For dust removal/blowing/drying work of sheet metal/coating related/car maintenance/molding die/metal processing related etc.

Specification

●Nozzle Length(mm):100
●Nozzle Opening Diameter(mm):2.1
●Nozzle Mounting Port:No Nozzle Replacement Possible
●Air Mounting Outlet:Rc1/4
●Max Working Pressure: 0.97MPa
Part Number
AD2100N
AD2100NPB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
JAN Code Mass
(g)
Nozzle Shape

฿ 623.33

VSL HAND TOOL 1 Piece(s) Same day 2424907587017611131Standard Long Nozzle

฿ 732.00

HAND TOOL 1 Piece(s) Same day 2524907587017697157Standard Long Nozzle (Includes Plug)

Loading...

  1. 1
 

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 0.97 Nozzle Length(mm) 100
Nozzle Diameter(mm) 2.1 Air Consumption Amount(l/min) 135 Mount / Box Size(mm) 182×232
Features Large lever that can be operated using 4 fingers. The air flow rate is controlled by grip. Ergonomic handle for excellent operability. Used for dust removal, blowing, and drying during work related to sheet metal painting, automobile maintenance, and molds and metalworking. Within The Operating Temperature Range 0~60℃(32~140°F) Air Inlet Thread Diameter Rc1/4
Application Air Hose Inner Diameter φ4 mm or more Air Pressure with Measuring Air Consumption(Mpa) 0.49 Applicable Fluids Compressed Air