1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster (Standard Nozzle) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Duster (Standard Nozzle)
  • Air Duster (Standard Nozzle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 534.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic air duster with a large lever that can be operated with 4 fingers.
[Features]
· The body is made of lightweight polyacetal resin with excellent oil resistance, wear resistance and impact resistance.
· Large lever with an ergonomic handle that can be grasped to control the air flow rate.
[Applications]
· Convenient for work related to sheet metal painting, automobile maintenance, and molds and metalworking.
· Ideal for blowing and drying cutting chips, dust, water and oil.

Features

●A large lever that can be operated with 4 fingers.
●Airflow rate can be controlled by grip condition.
●The handle is ergonomic handle and usability is outstanding.

Usage

●For dust removal/blowing/drying work of sheet metal/coating related/car maintenance/molding die/metal processing related etc.

Specification

●Nozzle Length(mm):20
●Nozzle Opening Diameter(mm):2.1
●Nozzle Mounting Port:No Nozzle Replacement Possible
●Air Mounting Outlet:Rc1/4
●Total Length(mm):155
●Max Working Pressure: 0.97MPa
Part Number
AD20N
AD20NPB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
JAN Code Mass
(g)
Nozzle Shape

฿ 597.54

VSL HAND TOOL 1 Piece(s) 1 Day(s) 1454907587017604122Standard Nozzle

฿ 534.00

HAND TOOLS 1 Piece(s) 1 Day(s) 1554907587017680146Standard Nozzle (Includes Plug)

Loading...

  1. 1
 

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 0.97 Nozzle Length(mm) 0
Nozzle Diameter(mm) 2.1 Air Consumption Amount(l/min) 135 Mount / Box Size(mm) 152×232
Features Large lever that can be operated using 4 fingers. The air flow rate is controlled by grip. Ergonomic handle for excellent operability. Used for dust removal, blowing, and drying during work related to sheet metal painting, automobile maintenance, and molds and metalworking. Within The Operating Temperature Range 0~60℃(32~140°F) Air Inlet Thread Diameter Rc1/4
Application Air Hose Inner Diameter φ4 mm or more Air Pressure with Measuring Air Consumption(Mpa) 0.49 Applicable Fluids Compressed Air