(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Nut Pin Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of A202050P

  • Tip Type
    Other
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Pin Diameter(mm)
    3.3
  • JAN Code
    4907587358653
  • Nut Hole Pitch(mm)
    19.5
  • Features
    To easily remove disc nuts fastened hard after using disc grinder. Dedicated for wheel diameter 100 mm disc nut.
  • Size(mm)
    107X35
Part Number
A202050P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 555.00

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tip Type
    Other
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Pin Diameter(mm)
    3.3
  • JAN Code
    4907587358653
  • Nut Hole Pitch(mm)
    19.5
  • Features
    To easily remove disc nuts fastened hard after using disc grinder. Dedicated for wheel diameter 100 mm disc nut.
  • Size(mm)
    107X35

Product Description

Tool for removing overtightened disc nuts.
[Features]
· It can be attached to an electric impact screwdriver and easily remove excessively tightened disc nuts.
· For disc grinders with 100 mm diameter wheels.
[Applications]
· For disc grinder.

Specifications of A202050P

  • Tip Type
    Other
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Pin Diameter(mm)
    3.3
  • JAN Code
    4907587358653
  • Nut Hole Pitch(mm)
    19.5
  • Features
    To easily remove disc nuts fastened hard after using disc grinder. Dedicated for wheel diameter 100 mm disc nut.
  • Size(mm)
    107X35
Part Number
A202050P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 555.00

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easily release hard tightened disc nut after using disc grinder.
●Wheel diameter 100mm only for disc nuts.

Specification

●Blade Edge:Opposite Side 19.5
●Total Length(mm):54
●SPQ(piece):5
●Shank Diameter: 6.35mm