Head Swiveling Bit Holder

Brand :
VESSEL
Caution
Product Description
Putting the hands lightly on rotatory grip allows for work with a stable posture.
Features
●Bit is inserted and head swinging and fixing, both Bit-holder can be used.Specification
●Input Drive(mm):6.35●Total Length(mm):100
●SPQ(piece):5
●Shank Diameter: 6.35mm