1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air-Impact Wrench Single Hammer / Air Ratchet Wrench GT4200P (Part Number)

VSL HAND TOOL

Air-Impact Wrench Single Hammer / Air Ratchet Wrench GT4200P
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 43,173.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount (pin lock type).

Features

●One rotating with one hammering allows strong tightening.

Usage

●For industrial and automotive maintenance industries requiring high torque.

Specification

●Capacity Bolt Diameter(mm):27 to 42
●Socket Input Drive(mm):25.4
●Max Tightening Torque(N・m):1863.0
●No Load Speed(min-1):2500
●Air Consumption(m3/min):1.00
●Hose Mounting Port:Rc3/8
●Exhaust:Forward
●Total Length(mm):315
●Hammer Type:Single Hammer
●Working Air Pressure: 0.6MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
GT4200P SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 43,173.00

฿ 38,173.57

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Max. Tightening Torque(N▪m) 1863 Socket Plug Angle(mm) 25.4 Capacity Bolt Diameter(φ/mm) 27 to 42
Hammer Type Single Number Of Rotations(rpm) 2500 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 1 JAN Code 4907587304414 Mounting Pin Lock Type
Hose fitting Rc3/8 Overall Length(mm) 315 Weight(g) 14200
Accessory L Type Wrench (H6), Electric Outlet (BPB-3) Practical Torque Range(N▪m) 490~1863 Application Air Hose Inner Diameter(mm) 12.7

Please check the type/dimensions/specifications of the part GT4200P in the Air-Impact Wrench Single Hammer / Air Ratchet Wrench GT4200P series.