(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Mount (retainer ring type).
Max. Tightening Torque(N▪m) | 220 | Socket Plug Angle(mm) | 12.7 | Capacity Bolt Diameter(φ/mm) | 14 |
---|---|---|---|---|---|
Hammer Type | Single | Number Of Rotations(rpm) | 4500 | Operating Air Pressure(Mpa) | 0.6 |
Air Consumption Amount(m³/min) | 0.3 | JAN Code | 4907587303295 | Mounting | Retainer Ring Type |
Hose fitting | Rc1/4 | Overall Length(mm) | 277 | Weight(g) | 2800 |
Accessory | L Type Wrench (H4, H5), Electric Outlet (BPB-2) | Practical Torque Range(N▪m) | 49~220 | Application Air Hose Inner Diameter(mm) | 6.35 |
Please check the type/dimensions/specifications of the part GTC1400 in the Air-Impact Wrench Single Hammer GTC1400 series.
How can we improve?
How can we improve?