1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Micro Grinder (for Precision Grinding) GTMG75S (Part Number)

VSL HAND TOOL

Air Micro Grinder (for Precision Grinding) GTMG75S
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,883.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Precision Grinding Applications

Features

●Precision motor processing and double bearing suppress core run out.
●Core run out precision at high speed realizes smooth and light grinding.
●Compact, lightweight and maintains stable performance for a long time.

Usage

●For precision grinding.
●Burring of press punched products.
●Cutting, polishing, mirror finishing of molding die.

Specification

●Chuck Inner Diameter(mm):3
●No Load Speed(min-1):75000
●Air Consumption(m3/min):0.160
●Hose Intake Port:Rc1/4
●Exhaust:Back
●Total Length(mm):170
●Working Air Pressure: 0.6MPa
Part Number
GTMG75S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,883.00

฿ 11,228.74

VSL HAND TOOL 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 75000 Main Body, Related Products Main Body
Operating Air Pressure(MPa) 0.6 Overall Length(mm) 170 Ventilation Rear
JAN Code 4907587307156 Trusco Code 124-6585 Air Consumption Amount(m3/min) 0.16
Hose fitting Rc1/4 Weight(g) 190 Accessory Fixed Handle, Oil, H9
Application Air Hose Inner Diameter(mm) 6.35 Frame diameter(mm) 18.5

Please check the type/dimensions/specifications of the part GTMG75S in the Air Micro Grinder (for Precision Grinding) GTMG75S series.