1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crane Hammer (Part Number)

POWER TOOL

Crane Hammer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 29,420.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Featuring a lightweight, compact body optimized for demolition work. The number of strikes can be set to suit the work with a stepless speed change mechanism.

 
Part Number
H25PV SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,420.00

฿ 25,483.60

POWER TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Electric Hammer Drill Shank Shape SDS Plus Shank Voltage(V) Single-phase 100
With / Without 2-stage Switch Not Included Power Consumption(W) 500 Double Insulation Included
Rated Current(A) 5.3 Carbon Brush No 43 30 Minute Chipping Volume 27kg
No-Load Strike Rate(min⁻¹ (hits/minute)) 0~3200 Mass(Kg) 3.2 Specifications Double Insulation, Grease Seal Structure, with Case, Resin Body, Environment Mark, SDS Plus
Cord(m) 2 cores / 5 Strike Energy J 4.0 Standard Accessories Case, Bull Point (250 L) (SDS Plus), Cold Chisel (150 L) (SDS Plus), Cutter (150 L) (SDS Plus)

Please check the type/dimensions/specifications of the part H25PV in the Crane Hammer series.