(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Megadora Thin-handle Screwdriver No.910

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 150.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9100100
910075
9101100
910175
910375
9104100
9104150
9104200
910475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code

฿ 219.00

HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 100 - 178 3 4907587108906

฿ 150.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 75 - 153 3 4907587108890

฿ 165.00

HAND TOOL 1 Piece(s) Same day Phillips (+) No.1 - 100 - 178 4 4907587108920

฿ 264.77

HAND TOOLS 1 Piece(s) 12 Day(s) Phillips (+) No.1 - 75 - 153 4 4907587108913

฿ 150.00

HAND TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 3 75 0.4 153 3 4907587108937

฿ 274.29

HAND TOOL 1 Piece(s) 12 Day(s) Flathead (-) - 4 100 0.5 178 4 4907587108968

฿ 293.34

HAND TOOLS 1 Piece(s) Same day Flathead (-) - 4 150 0.5 228 4 4907587108975

฿ 253.39

VSL HAND TOOL 1 Piece(s) 19 Day(s) Flathead (-) - 4 200 0.5 278 4 4907587108982

฿ 264.77

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 75 0.5 153 4 4907587108951

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Handle diameter(mm)
    21
  • Features
    The shaft is a thin type shaft with a diameter of 4 mm or less. The blade has a black point treatment without a thick plating layer.

Product Description

Thin shaft screwdriver.
[Features]
· Fine shaft type with a diameter of 4 mm or less.
· The blade has a black point treatment without a thick plating layer.
[Applications]
· It is convenient especially when working on deep and narrow places.

Part Number
9100100
910075
9101100
910175
910375
9104100
9104150
9104200
910475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code

฿ 219.00

HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 100 - 178 3 4907587108906

฿ 150.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 75 - 153 3 4907587108890

฿ 165.00

HAND TOOL 1 Piece(s) Same day Phillips (+) No.1 - 100 - 178 4 4907587108920

฿ 264.77

HAND TOOLS 1 Piece(s) 12 Day(s) Phillips (+) No.1 - 75 - 153 4 4907587108913

฿ 150.00

HAND TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 3 75 0.4 153 3 4907587108937

฿ 274.29

HAND TOOL 1 Piece(s) 12 Day(s) Flathead (-) - 4 100 0.5 178 4 4907587108968

฿ 293.34

HAND TOOLS 1 Piece(s) Same day Flathead (-) - 4 150 0.5 228 4 4907587108975

฿ 253.39

VSL HAND TOOL 1 Piece(s) 19 Day(s) Flathead (-) - 4 200 0.5 278 4 4907587108982

฿ 264.77

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 75 0.5 153 4 4907587108951

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1