(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Superb operability which makes the most of the human hand. A simple 150 mm x 230 mm non-woven fabric abrasive is quickly transformed into an excellent polishing tool with an existing pad holder or your hand. Taking a cue from kitchen work, this product can also be jointly used with water or water soluble detergents. It can be washed over and over again.
Part Number |
---|
SHP-CL |
SHP-F |
SHP-M |
SHP-SF |
SHP-UF |
SHP-VF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Abrasive | Particle Size (#) | Color | Grade |
---|---|---|---|---|---|---|---|---|---|
฿ 140.26 | ICG MOUNTED WHEEL | 10 Piece(s) | 31 Day(s) | No Abrasive | 0 | White | Cleaning | ||
฿ 141.66 | ICG MOUNTED WHEEL | 10 Piece(s) | 31 Day(s) | Alundum (Alumina) | 240 | Reddish Brown | Fine | ||
฿ 211.43 | ICG MOUNTED WHEEL | 10 Piece(s) | 31 Day(s) | Alundum (Alumina) | 180 | Dark Brown | Medium | ||
฿ 141.35 | ICG MOUNTED WHEEL | 10 Piece(s) | 31 Day(s) | Silicon Carbide | 400 | Green | Super Fine | ||
฿ 140.11 | ICG MOUNTED WHEEL | 10 Piece(s) | 31 Day(s) | Silicon Carbide | 600 | Dark gray | Ultra Fine | ||
฿ 141.35 | ICG MOUNTED WHEEL | 10 Piece(s) | 31 Day(s) | Alundum (Alumina) | 320 | Reddish Brown | Very Fine |
Loading...
Sheet Model | Non Woven Fabric (Nylon) | Method of Using | Manual Grinding | Width(mm) | 150 |
---|---|---|---|---|---|
Length(mm) | 230 | Fixing Tool(mm) | Hand | Features | Uses to the nth degree the extraordinary dexterity of the human hand. A simple 150 mm x 230 mm non-woven fabric abrasive is transformed into an excellent polishing tool via a pad holder or your hand. This product, which got its inspiration from kitchen work, can use both water and water soluble detergents. It can be washed over and over again. |
Use | Metal deburring / plastic deburring / wood polishing / removing rust, cleaning / stainless steel hairline machining. | Package Unit(Sheets) | 10 |
How can we improve?
How can we improve?