1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Chuck Replacement Spindle (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Drill Chuck Replacement Spindle
  • Drill Chuck Replacement Spindle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 273.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement shaft for powerful Vessel type drill chuck.
[Features]
· Spare shaft / spare shaft mounting reverse screws.
[Applications]
· For Vessel drill chuck.

 
Part Number
BH24
BH29
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Size JAN Code Compatible Model

฿ 394.62

HAND TOOL 1 Piece(s) 1 Day(s) 3/8-24UNF4907587356062BH-19E/20/21/23/261

฿ 273.34

VSL HAND TOOL 1 Piece(s) 1 Day(s) 1/2-20UNF4907587356987BH-271

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type drill Mount Size(mm) 135X35
Interior 5 Description Spare Shaft / Spare Shaft Mounting Reverse Screws