(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Evolution Nail Bag (SA09K)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SA09K
SA13K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Amount Of Content

฿ 2,886.00

TOOL BAGS 1 Piece(s) 14 Day(s) 350 350 85 508 1 pc.

฿ 2,498.00

TOOL BAGS 1 Piece(s) 12 Day(s) 290 280 80 460 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Color
    Black
  • Material Quality
    1680 Denier Nylon Fabric
  • Function 1
    Hands fit easily in the trouser side pockets. The opening has been widened using the manufacturer's proprietary reinforcement technique. Easy to attach securely to the waist through the back of the U-shaped cut belt, even from the top of the support belt.
  • Function 2
    The structure of how the special gusset is sewn makes it difficult to pierce through the base. Special processing is applied to the drainage hole in the base. Nails will not fall out. Backing keeps it from warping and maintains durability. The inside of the treading of the belt has been processed with anti-slip treatment.
  • Compatible Belt Width(mm)
    60
  • Amount Of Content
    1 pc.

Product Description

The right side is raised as a result of innovative design. The contents do not spill easily even when stooping.

Part Number
SA09K
SA13K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Amount Of Content

฿ 2,886.00

TOOL BAGS 1 Piece(s) 14 Day(s) 350 350 85 508 1 pc.

฿ 2,498.00

TOOL BAGS 1 Piece(s) 12 Day(s) 290 280 80 460 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1