(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RYUGA Waist Bag Back Pack Split (RY243)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RY243
RY243S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Product Width
(mm)
Product Height
(mm)
Mass
(g)
Amount Of Content

฿ 2,093.00

TOOL BAGS 1 Piece(s) 12 Day(s) Large 205 260 380 1 pc.

฿ 1,932.00

TOOL BAGS 1 Piece(s) 12 Day(s) Small 160 200 250 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Color
    Black
  • Product Depth(mm)
    110
  • Material Quality
    Allyn 1,680 Denier Nylon
  • Function 1
    Waterproof, Ultra Lightweight, Reinforced Leather Bottom
  • Compatible Tools
    General tools such as pliers, ratchet wrench, screwdriver, cutter knife, mini cutter, hacker, hammer, folding saw, monkey wrench, writing instruments, etc
  • Amount Of Content
    1 pc.

Product Description

[Features]·A split waist bag from a popular series with a carefully selected checkered pattern. ·Made of 100% nylon material, it is resistant to abrasion. ·Extremely durable, thanks to the patented original stitching method. ·The manufacturer's original reinforcement method to widen the opening is adopted. ·The bottom of the front pocket features special sewing methods, giving it a puncture-resistant structure.

Part Number
RY243
RY243S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Product Width
(mm)
Product Height
(mm)
Mass
(g)
Amount Of Content

฿ 2,093.00

TOOL BAGS 1 Piece(s) 12 Day(s) Large 205 260 380 1 pc.

฿ 1,932.00

TOOL BAGS 1 Piece(s) 12 Day(s) Small 160 200 250 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1