(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
061Z6U06 |
061Z6U12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Diameter (W) |
Dimension C (mm) |
Size E (mm) |
Size G (mm) |
Size L (mm) |
Compatibility Wire Diameter (φmm) |
Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50.00 |
HOOKS | 1 Piece(s) | 22 Day(s) | 5/16 | 32 | 18.5 | 17.5 | 37 | 6 | 55 | 1 pc. | ||
฿ 97.15 |
HOOKS | 1 Piece(s) | 11 Day(s) | 3/8 | 49 | 26 | 27.5 | 60 | 12 | 130 | 1 pc. |
Malleable wire clip.
[Features]
· A bright, chromate-plated product.
[Applications]
· Optimal as parts used in wire terminal processing, etc.
Part Number |
---|
061Z6U06 |
061Z6U12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Diameter (W) |
Dimension C (mm) |
Size E (mm) |
Size G (mm) |
Size L (mm) |
Compatibility Wire Diameter (φmm) |
Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50.00 |
HOOKS | 1 Piece(s) | 22 Day(s) | 5/16 | 32 | 18.5 | 17.5 | 37 | 6 | 55 | 1 pc. | ||
฿ 97.15 |
HOOKS | 1 Piece(s) | 11 Day(s) | 3/8 | 49 | 26 | 27.5 | 60 | 12 | 130 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?