1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill R216F Ball End Mill Tip (Part Number)

CoroMill R216F Ball End Mill Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,440.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
R216F-0824E-L-1010
R216F-0824E-L-P20A
R216F-1026E-L-1010
R216F-1026E-L-P20A
R216F-1230E-L-1010
R216F-1230E-L-P20A
R216F-1640E-L-1010
R216F-1640E-L-P20A
R216F-2050E-L-1010
R216F-2560E-L-1010
R216F-2560E-L-P20A
R216F-3070E-L-1010
R216F-3070E-L-P20A
R216F-3270E-L-1010
R216F-3270E-L-P20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Detailed Material Maximum Cutting Ap
(mm)
Tip Size

฿ 2,681.64

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material82.4GC101048

฿ 2,440.36

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material82.4P20A48

฿ 2,961.01

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material102.6GC1010510

฿ 2,694.34

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material102.6P20A510

฿ 3,151.49

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material123GC1010612

฿ 2,863.65

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material123P20A612

฿ 3,523.99

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material164GC1010816

฿ 3,206.52

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material164P20A816

฿ 4,086.97

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material205GC10101020

฿ 4,760.00

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material256GC101012.525

฿ 4,177.00

MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material256P20A12.525

฿ 5,987.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material307GC10101530

฿ 6,742.00

SDV MILLING CHIP 5 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material307P20A1530

฿ 7,473.00

MILLING CHIP 5 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material327GC10101632

฿ 6,742.00

SDV MILLING CHIP 5 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness Material327P20A1632

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle Other Available corners 1
Tip hand (right or left) Right-hand Machining State Light iC tolerance(mm) +0/-0.016