(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting edge and high performance
Part Number |
---|
327R12-2211045-GC-1025 |
327R12-2213045-GC-1025 |
327R12-2216045-GC-1025 |
327R12-2218545-GC-1025 |
327R12-2221545-GC-1025 |
327R12-2226545-GC-1025 |
327R12-2231545-GC-1025 |
327R12-2241545-GC-1025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R (mm) | Dimensions la (mm) | Dimensions ar (mm) | Dimension L1 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,528.00 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | - | 1.1 | 0.5 | 5.07 | ||
฿ 3,132.00 | SDV MILLING CHIP | 2 Piece(s) | 5 Day(s) | - | 1.3 | 0.7 | 5.17 | ||
฿ 2,626.61 | SDV MILLING CHIP | 2 Piece(s) | 5 Day(s) | - | 1.6 | 1.0 | 5.17 | ||
฿ 3,132.00 | MILLING CHIP | 2 Piece(s) | 5 Day(s) | - | 1.85 | 1.25 | 5.19 | ||
฿ 3,132.00 | SDV MILLING CHIP | 2 Piece(s) | 5 Day(s) | 0.2 | 2.15 | 1.5 | 5.34 | ||
฿ 2,626.61 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | 0.2 | 2.65 | 1.5 | 5.09 | ||
฿ 2,528.00 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | 0.2 | 3.15 | 1.75 | 5.34 | ||
฿ 2,528.00 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | 0.2 | 4.15 | 2.0 | 5.34 |
Loading...
Shape (initial letter of model number) | Other | Clearance angle | Other | work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy |
---|---|---|---|---|---|
Available corners | 3 | Detailed Material | GC1025 | Tip hand (right or left) | Right-hand |
Dimensions Dc(mm) | 21.7 | Tip Size | 12 | Dimensions l7(mm) | 5.85 |
la Tolerance(mm) | +0.11/+0.09 | Number of flutes | 3 |
How can we improve?
How can we improve?