1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 245 Tip (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 608.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
R245-12T3E-ML-1040
R245-12T3E-PL-1010
R245-12T3K-MM-1040
R245-12T3K-MM-S30T
R245-12T3M-PL-S40T
R245-12T3M-PM-1010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R
(mm)
Detailed Material Wiper Length BS
(mm)
Machining State Features of the blade tip

฿ 783.48

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel1.5GC10402.1LightThe Sharpest and Most Precise Blade

฿ 783.48

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material1.5GC-10102.1LightThe Strongest Blade

฿ 615.37

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel1.5GC10402MediumThe Sharpest Blade

฿ 678.26

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy1.5S30T2MediumThe Sharpest Blade

฿ 608.11

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy1.4S30T2.05LightThe Strongest Blade

฿ 615.37

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material1.5GC10102MediumThe Strongest Blade

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle E(20°) Available corners 4
Diameter of Inscribed Circle iC(mm) 13.4 Tip Thickness S(mm) 3.97 Maximum Cutting Ap(mm) 6.5
Dimensions la(mm) 10 Tip hand (right or left) Right-hand Tip Size 12
maximum ap(mm) 2.5