1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CORO-TURN 107 CBN Positive Tip for Machining (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CORO-TURN 107 CBN Positive Tip for Machining
  • CORO-TURN 107 CBN Positive Tip for Machining
  • CORO-TURN 107 CBN Positive Tip for Machining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,816.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
CCGW09T304S01020F7015
CCGW09T308S01020F7025
CCGW09T308S01020FWH7025
CCMW09T304FP-CD10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Chip Breaker Manufacturer Cutting Width
(mm)

฿ 3,816.60

SDV INSERTS 5 Piece(s) 11 Day(s) High Hardness Material0.40.3757015Negative land + Round honing0.120F2.6

฿ 3,816.60

SDV INSERTS 5 Piece(s) 11 Day(s) High Hardness Material0.80.3757025Negative land + Round honing0.120F2.5

฿ 4,366.45

SDV INSERTS 5 Piece(s) 11 Day(s) High Hardness Material0.80.3757025Negative land + Round honing0.120FWH2.6

฿ 8,725.00

SDV INDEXABLE TOOLS 5 Piece(s) 40 Day(s) Non-ferrous metal0.43/8CD10Sharp edge---4.3

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Pozidriv Selfishly No-hand s (Chip Thickness)(mm) 3.97
S Tolerance(mm) ±0.13 Tip Size 09 Tip Type W
Tip relief angle(°) 7