(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
266LG-16VM01A001M-1125 |
266LG-16VM01A002M-1125 |
266RG-16VM01C001M-1125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Nose R | O.D./ I.D. (For Threading) | Number of threads (for threading) | Pitch (for Threading) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,305.00 | SDV INSERTS | 10 Piece(s) | 40 Day(s) | Left-hand | [Other] Other | Internal Diameter | 24-12TPI | 1-2.00mm | 1.68 | 0.14 | 0.13 | ||
฿ 1,305.00 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Left-hand | 0.2 | Internal Diameter | 16-8TPI | 1.5-3mm | 2.64 | 0.2 | - | ||
฿ 1,305.00 | SDV INSERTS | 10 Piece(s) | 40 Day(s) | Right-hand | [Other] Other | Outer Diameter | 24-12TPI | 1-2.00mm | 1.68 | 0.14 | 0.13 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | s (Chip Thickness)(mm) | 3.97 | Tip Size | 16 |
Diameter of Inscribed Circle iC | 0.375 | Material type | GC1125 | Specifications | No finishing blade |
Fixing hole diameter d1(mm) | 4.4 |
How can we improve?
How can we improve?