(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting edge and high performance
Part Number |
---|
R216.2-100204-235 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Corner R (mm) | Dimensions la (mm) | Dimensions iW (mm) | Tip Size | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 499.87 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | L (Rectangular) | P (11°) | 2 | - | 2.38 | 0.4 | 10.2 | 8.3 | 10 | 11.5 |
Loading...
work material | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Detailed Material | 235 | Tip hand (right or left) | Right-hand |
---|
Please check the type/dimensions/specifications of the part R216.2-100204-235 in the U-Max End Mill Tip series.
Part Number |
---|
R216.2-07T3-235 |
R216.2-080204-1A-235 |
R216.2-15T308-1-235 |
R216.2-15T312-2-235 |
R216.2-170308-1-235 |
R216.2-170308-2-235 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Corner R (mm) | Dimensions la (mm) | Dimensions iW (mm) | Tip Size | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 934.65 | 10 Piece(s) | 5 Day(s) | Other | C(7°) | 3 | 9.5 | 3.97 | - | 7.6 | - | 07 | 7 | ||
฿ 453.00 | 10 Piece(s) | 5 Day(s) | L (Rectangular) | P (11°) | 2 | - | 2.38 | 0.4 | 8.2 | 6.3 | 08 | 9.5 | ||
฿ 527.69 | 10 Piece(s) | 5 Day(s) | Other | P (11°) | 3 | - | 3.97 | 0.8 | - | 9.5 | 15 | 15.2 | ||
฿ 587.55 | 10 Piece(s) | 5 Day(s) | Other | P (11°) | 3 | - | 3.97 | 1.2 | - | 12.5 | 15 | 15.2 | ||
฿ 1,065.00 | 10 Piece(s) | 5 Day(s) | L (Rectangular) | P (11°) | 2 | - | 3.18 | 0.8 | 15 | 9.52 | 17 | 17.5 | ||
฿ 1,099.13 | 10 Piece(s) | 5 Day(s) | L (Rectangular) | P (11°) | 2 | - | 3.18 | 0.8 | 15 | 10 | 17 | 17.5 |
How can we improve?
How can we improve?