1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

U-Max End Mill Tip (R216.2-07T3-235)

SDV MILLING CHIP

U-Max End Mill Tip (R216.2-07T3-235)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

Part Number
R216.2-07T3-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Dimensions la
(mm)
Dimensions iW
(mm)
Tip Size Dimension L
(mm)

฿ 934.65

SDV MILLING CHIP 10 Piece(s) 5 Day(s) OtherC(7°)39.53.97-7.6-077

Loading...

  1. 1

Basic Information

work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy Detailed Material 235 Tip hand (right or left) Right-hand

Please check the type/dimensions/specifications of the part R216.2-07T3-235 in the U-Max End Mill Tip series.

Products with similar specification

Part Number
R216.2-080204-1A-235
R216.2-100204-235
R216.2-15T308-1-235
R216.2-15T312-2-235
R216.2-170308-1-235
R216.2-170308-2-235
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape (initial letter of model number) Clearance angle Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Dimensions la
(mm)
Dimensions iW
(mm)
Tip Size Dimension L
(mm)

฿ 453.00

10 Piece(s) 5 Day(s) L (Rectangular)P (11°)2-2.380.48.26.3089.5

฿ 499.87

10 Piece(s) 5 Day(s) L (Rectangular)P (11°)2-2.380.410.28.31011.5

฿ 527.69

10 Piece(s) 5 Day(s) OtherP (11°)3-3.970.8-9.51515.2

฿ 587.55

10 Piece(s) 5 Day(s) OtherP (11°)3-3.971.2-12.51515.2

฿ 1,065.00

10 Piece(s) 5 Day(s) L (Rectangular)P (11°)2-3.180.8159.521717.5

฿ 1,099.13

10 Piece(s) 5 Day(s) L (Rectangular)P (11°)2-3.180.815101717.5