1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ceramic Negative Tip for T-Max P Turning Tool (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ceramic Negative Tip for T-Max P Turning Tool
  • Ceramic Negative Tip for T-Max P Turning Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 557.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
RNGN120400E-650
RNGN120400T01020-650
RNGN120700T01020-670
RNGN120700T15015-650
RNGN150700T02520-650
RNGN190700E-6060
RNGN190700T01020-670
RNGN190700T20015-650
RNGN250700K20015-650
RNGN250700K20015-670
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)

฿ 557.00

INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material4.76120.5650Round Honing--

฿ 899.00

SDV INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material4.76120.5650Negative land0.120

฿ 2,398.00

SDV INSERTS 10 Piece(s) 40 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material7.94120.5670Negative land0.120

฿ 622.00

INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material7.94120.5650Negative land1.515

฿ 833.00

INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material7.94150.625650Negative land0.2520

฿ 1,694.00

INSERTS 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy7.94190.756060Round Honing--

฿ 2,683.00

INSERTS 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material7.94190.75670Negative land0.120

฿ 1,118.00

INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material7.94190.75650Negative land2.0015

฿ 1,533.00

INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material7.94251650Double Negative Land2.0015

฿ 3,656.00

INSERTS 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material7.94251670Double Negative Land2.0015

Loading...

  1. 1

Basic Information

Shape R (Circular) Application Outer Diameter/Inner Diameter Available corners 1
Rake angle Negative Selfishly No-hand Nose R Other
S Tolerance(mm) ±0.13 Tip Type N Tip relief angle(°) 0
Other Nose R(mm) 0