1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cartridge for T-Max P Negative Tip (Part Number)

Cartridge for T-Max P Negative Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
PSKNL12CA-12
PSKNL16CA-12
PSKNR16CA-12
PSKNR20CA-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension H1
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l8
(mm)

฿ 8,497.00

HOLDER 1 Piece(s) 5 Day(s) 50Left-hand58205520124200612-8SNMG 12 04 0835

฿ 8,497.00

HOLDER 1 Piece(s) 5 Day(s) 55Left-hand66256325124200616-7SNMG 12 04 0839

฿ 8,497.00

HOLDER 1 Piece(s) 5 Day(s) 55Right-hand66256325124200616-7SNMG 12 04 0839

฿ 11,068.20

SDV HOLDER 1 Piece(s) 5 Day(s) 70Right-hand73.7257030154213220-8SNMG 15 06 1240

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Clamp Shape Lever lock
Lubrication Hole Y/N NA Specifications T-Max P Lever Clamp Cutting Angle(°) 75
Tool Lead Angle(°) 15 Dimension B(mm) 20 Rake angle γ(°) -6