(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting edge and high performance
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Detailed Material | Tip hand (right or left) |
---|---|---|---|---|---|---|---|---|
฿ 1,172.00 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Cast Iron / High Hardness Material | GC3040 | Left-hand | ||
฿ 1,314.41 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Cast Iron / High Hardness Material | GC4220 | Left-hand | ||
฿ 1,195.88 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | GC2040 | Right-hand | ||
฿ 1,195.88 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | GC235 | Right-hand | ||
฿ 1,221.28 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | GC3020 | Right-hand | ||
฿ 1,221.28 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Cast Iron / High Hardness Material | GC3040 | Right-hand | ||
฿ 1,314.41 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Cast Iron / High Hardness Material | GC4220 | Right-hand | ||
฿ 958.84 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | H13A | Right-hand | ||
฿ 958.84 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | S6 | Right-hand | ||
฿ 958.84 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | SM30 | Right-hand | ||
฿ 958.84 | SDV MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | SMA | Right-hand |
Loading...
Shape (initial letter of model number) | Other | Clearance angle | 10° | Available corners | 2 |
---|---|---|---|---|---|
Tip Thickness S(mm) | 6.4 | Dimensions la(mm) | 18.77 | Wiper Length BS(mm) | 2 |
Dimensions iW(mm) | 10 | Tip Size | 18 |
How can we improve?
How can we improve?