(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Lock Type Iron Rebar Hanging Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 43,498.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TVC1L3 SALE
TVC1L5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship L
(mm)
Mass
(kg)
B
(mm)
b
(mm)
Applicable O.D.
(mm)
Applicable Nominal Reinforcement Amount Of Content

฿ 43,498.38

฿ 30,836.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 20 Day(s) 234 9 124 63 φ16~41 D16~D38 1 unit

฿ 45,286.98

฿ 31,700.89

VERTICAL LIFTING CLAMPS 1 Piece(s) 20 Day(s) 265 12 128 87 φ35~55 D35~D51 1 unit

Basic Specifications

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    1
  • Features
    Safe and secure vertical lifting of prefabricated steel bars, irregular bars, and round bars. The release lock has a central lever system which allows remote operation using a rope. When the lever is lifted during remote operation, the sideways slide-out prevention levers on the side of the unit also simultaneously come out, to prevent slide-out when the steel bars are pushed up, and ensure safety.
  • Application
    Includes reinforced steel side extraction prevention lever
  • Amount Of Content
    1 unit

Product Description

Clamp with rebar side slip prevention lever.

Part Number
TVC1L3 SALE
TVC1L5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship L
(mm)
Mass
(kg)
B
(mm)
b
(mm)
Applicable O.D.
(mm)
Applicable Nominal Reinforcement Amount Of Content

฿ 43,498.38

฿ 30,836.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 20 Day(s) 234 9 124 63 φ16~41 D16~D38 1 unit

฿ 45,286.98

฿ 31,700.89

VERTICAL LIFTING CLAMPS 1 Piece(s) 20 Day(s) 265 12 128 87 φ35~55 D35~D51 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1