1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S...PDZN15 Type (Draw Machining) (Part Number)

S...PDZN15 Type (Draw Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,217.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, pull; compatible insert shape: D (55° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

Part Number
S25R-PDZNL15-32
S25R-PDZNR15-32
S32S-PDZNL15-44
S32S-PDZNR15-44
S40T-PDZNL15-54
S40T-PDZNR15-54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter øA Preferred Hand Overall Length L1 Shank Diameter øD H
(mm)
F
(mm)
Figure S1
(mm)
S2
(mm)
L2
(mm)
L3
(mm)
θ Applicable Tip

฿ 10,217.12

KYR HOLDERS 1 Piece(s) 8 Day(s) 32Left Handed225252417Figure 56.513403013°DN○A1504..

฿ 10,217.12

KYR HOLDERS 1 Piece(s) 8 Day(s) 32Right Handed225252417Figure 56.513403013°DN○A1504..

฿ 11,377.39

KYR HOLDERS 1 Piece(s) 8 Day(s) 44Left Handed275323122Figure 66.516503013°DN○G1504..

฿ 11,377.39

KYR HOLDERS 1 Piece(s) 8 Day(s) 44Right Handed275323122Figure 66.516503013°DN○G1504..

฿ 13,791.99

KYR HOLDERS 1 Piece(s) 8 Day(s) 54Left Handed325403927Figure 67.516655012°DN○M1504..

฿ 13,791.99

KYR HOLDERS 1 Piece(s) 8 Day(s) 54Right Handed325403927Figure 67.516655012°DN○M1504..

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Pull Clamp Shape Pin Lock
Protrusion Length (L/D) Up to 3 Oil Hole Presence None L4(mm) 25
Reference Corner R (rε) 0.8