1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A...PDUN11 Type Twin Hole Bar (Profiling: with Cutting Fluid Hole) (Part Number)

A...PDUN11 Type Twin Hole Bar (Profiling: with Cutting Fluid Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,049.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Boring bar for negative inserts, for DN inserts.
[Features]
·Inner Diameter / Deep End Face Processing
·Lever lock

Part Number
A20Q-PDUNR11-27
A32S-PDUNR11-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter øA Overall Length L1 Shank Diameter øD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
θ

฿ 10,049.58

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 271802019167.63517°

฿ 12,809.13

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 402503231228.54512°

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Inner Diameter Profile Preferred Hand Right Handed
Clamp Shape Lever Lock Protrusion Length (L/D) Up to 3 Oil Hole Presence Included
Sheet LD-32N Wrench FH-2.5 Lever LL-1DN
Lock Screw LS-1SN Shim Pin LSP-1 Punch PC-1
Reference Corner R (rε) 0.4