(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw clamping type/clamp-on type boring bar.
Part Number |
---|
S16N-CSKPR09-20 |
S20Q-CSKPR09-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter øA | Overall Length L1 | Shank Diameter øD | H (mm) | F (mm) | S (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,060.10 | KYR MILLING HOLDERS | 1 Piece(s) | 8 Day(s) | 20 | 160 | 16 | 14 | 10 | 2.0 | 40 | ||
฿ 5,063.58 | KYR MILLING HOLDERS | 1 Piece(s) | 8 Day(s) | 27 | 180 | 20 | 18 | 13.5 | 3.5 | 45 |
Loading...
Applicable Tip Shape | S (Square) | Use | Minor Diameter | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Clamp On | Protrusion Length (L/D) | Up to 3 | Oil Hole Presence | None |
θ | 0° | Sheet | - | Wrench | FH-2.5 |
Reference Corner R (rε) | 0.8 | Clamp Set | CPS-2 | Sheet Set Screw | - |
How can we improve?
How can we improve?