1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-SVPC (B)-A Type Carbide Vibration-Free Bar (Undercutting and Profiling) (Part Number)

E-SVPC (B)-A Type Carbide Vibration-Free Bar (Undercutting and Profiling)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,028.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: positive 5° (B), positive 7° (C); clamp method: screw-on (S)

Part Number
E10N-SVPCR08-14A
E12Q-SVPBR11-18A
E16X-SVPBR11-22A
E20S-SVPBR11-26A
E25T-SVPBR16-31A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter øA Overall Length L1 Shank Diameter øD H
(mm)
F
(mm)
Figure S
(mm)
L2
(mm)
L4
(mm)
θ Wrench Clamp Screw

฿ 13,028.64

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 141601098.5Figure 932018.5FT-6SB-2050TR

฿ 14,748.27

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 18180121111Figure 94.52322FT-8SB-2570TR

฿ 21,208.13

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 22220161513.5Figure 952827FT-8SB-2570TR

฿ 33,061.64

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 26250201915.5Figure 953231FT-8SB-2570TR

฿ 46,922.11

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 31300252418Figure 65383713°FT-15SB-40125TRN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Inner Diameter Profile Preferred Hand Right Handed
Clamp Shape Screw On Clearance Angle Protrusion Length (L/D) ~7
Oil Hole Presence Included L3(mm) - Reference Corner R (rε) 0.4