1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C...STXP (B) Type Carbide Anti-vibration Bar (Inner Diameter / Back End Surface Machining) (Part Number)

C...STXP (B) Type Carbide Anti-vibration Bar (Inner Diameter / Back End Surface Machining)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,739.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: T (triangle); compatible insert relief angle: positive 5° (B), positive 11° (P); clamp method: screw-on (S)

Part Number
C06J-STXBL06-075
C06J-STXBR06-075
C08X-STXPL08-09
C08X-STXPR08-09SALE
C10X-STXPL09-11
C10X-STXPR09-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter øA Preferred Hand Overall Length L1 Shank Diameter øD H
(mm)
F
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp Screw

฿ 10,739.47

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 7.5Left Handed11065.43.75110.5FT-6SB-1STR

฿ 10,739.47

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 7.5Right Handed11065.43.75110.5FT-6SB-1STR

฿ 12,338.75

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 9Left Handed143874.6140.6FT-6SB-1TR

฿ 14,325.00

฿ 13,179.00

KYR MILLING HOLDERS 1 Piece(s) 15 Day(s) 9Right Handed143874.6140.6FT-6SB-1TR

฿ 14,282.97

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 11Left Handed1641095.6170.6FT-8SB-2TR

฿ 14,282.97

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 11Right Handed1641095.6170.6FT-8SB-2TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Minor Diameter Clamp Shape Screw On
Protrusion Length (L/D) ~7 Oil Hole Presence None S(mm) 0.5
θ 10° Reference Corner R (rε) 0.03